Meter Application Notes
Effective Date: June 2009
Meter Application Notes
Veris E30C BCM (PRL1a/2a/3E Panelboards Only)
Programmable to monitor phase currents & max currents per phase, phase demand currents & max demand currents per phase, over & under current alarms. No display. Modbus-RTU communication capability. 277V AC maximum control power.
Veris E30B BCM (PRL1a/2a/3E Panelboards Only)
Same features as the Veris E30C BCM plus voltage, over & under voltage alarms, power (real, reactive, apparent), energy (watt-hours), frequency, power factor. 277V AC maximum system voltage. 0.5% Class energy meter
Veris E30A BCM (PRL1a/2a/3E Panelboards Only)
Same features as the Veris E30B BCM plus real power, real power max, system demand, energy per circuit (watt-hours), power factor.
IQ35M (PRL1a/2a/3a/3E Panelboards Only)
Programmable to monitor and display phase currents, voltage, power (real, reactive, apparent -calculated), energy (watt-hours, var hours), frequency, power factor (apparent -calculated), system demand. 600V AC maximum system voltage. 0.5% Class energy meter with backlit LCD display. Also has Modbus-RTU or BACnet communication capability and pulse output.
IQ 130 (PRL4 & Switchboards Only)
Programmable to monitor and display phase currents, voltage, min and max values. 721V AC maximum system voltage. with LED display. Also has Optional Modbus RTU, ASCII & TCP communication capability
IQ 140 (PRL4 & Switchboards Only)
Same features as the IQ 130 plus frequency, power (real, reactive, apparent), min and max values, power factor (apparent).
IQ 150 (PRL4 & Switchboards Only)
Same features as the IQ 140 plus energy (watt-hours, var hours, VA hours. 0.5% Class energy meter and Optional KYZ pulse output.
IQ 230 (PRL4 & Switchboards Only)
Programmable to monitor and display phase currents, voltage, power (real, reactive, apparent), energy (watt-hours, var hours, VA hours), frequency, power factor, min and max values, system demand. 600V AC maximum system voltage. 1.0% Class energy meter with backlit LCD display. Also has INCOM communication capability and KYZ pulse output plus 2 digital inputs and 2 digital outputs.
IQ 230M (PRL4 & Switchboards Only)
Same features as the IQ 230 plus Modbus communication capability.
IQ 250 (PRL4 & Switchboards Only)
Programmable to monitor and display phase currents, voltage, power (real, reactive, apparent), energy (watt-hours, var hours, VA hours), frequency, power factor, min and max values, system demand. 0.2% Class energy meter with faceplate Watt-hr test pulse and red LED display Also has Modbus communication capability and KYZ pulse output. Up to two optional I/O cards installed in meter with choices of 1 card for 2 digital inputs and 2 digital outputs, 1 card for 4 digital inputs and 4 KYZ ouputs, or 1 card for 4 analog inputs, 4-20mA..
IQ 260 (PRL4 & Switchboards Only)
Same features as the IQ 250 plus total harmonic distortion (current and voltage) and provides configurable alarm/protective functions for up to 8 measured parameters.
PXM 2250 (PRL4 & Switchboards Only)
Programmable to monitor and display phase currents, voltage, power (real, reactive, apparent), energy (watt-hours, var hours, VA hours), frequency, power factor, min and max values, system demand. 0.2% Class energy meter with faceplate Watt-hr test pulse and red LED display Provides KYZ pulse output and event and trend logging.
One optional I/O card installed in meter with choice of 1 card for 2 digital inputs and 2 digital outputs, 1 card for 4 digital inputs and 4 KYZ ouputs, 1 card for 4 analog outputs, 4-20mA, or 1 card for 4 analog outputs, 0-1mA.
Incorporates an embeded web server, flash upgrade support, secure multi-level user access, and support for following communication protocols: Modbus RTU, Modbus TCP, HTML, SNMP and SMTP(email).
PXM 2260 (PRL4 & Switchboards Only)
Same features as the PXM 2250 plus total harmonic distortion (current and voltage) and provides configurable alarm/protective functions for up to 8 measured parameters.
PXM 2270 (PRL4 & Switchboards Only)
Same features as the PXM 2260 plus individual harmonics (current and voltage) and also offers a waveform view of steady-state harmonic content on a computer.
PXM-4000
Monitors and displays three phase current, voltage, frequency, power and energy (real, reactive, apparent), and power factor. Provides power quality analysis including percent total harmonic distortion (current and voltage), K factor, crest factor, and power quality index. Provides 2 GB of memory for event and trend logging, as well as, historical trend logging.
Includes capability for statistical analysis, time-of-use (TOU) metering, fast harmonics oversampling, anti-alias filtering, and digital input support. Incorporates an embedded web server, secure multi-level user access, and support for following communication protocols: Modbus RTU, Modbus TCP, HTML, SNMP, SMTP and FTP.
Optional communication expansion card for Ethernet 100FX, 10/100T, RS-485 and RS-232. Optional digital I/O card providing 8 digital inputs, 2 solid state outputs and 3 relay outputs.
Available with or without a graphic display module.
PXM-6000
Same features as the Power Xpert Meter 4000 plus enhanced power quality disturbance capture: flicker calculations, sub-cycle disturbance capturing (sags and swells), sub-cycle oscillatory transients, absolute threshold triggering and ITIC analysis. Provides 4 GB memory.
PXM-8000
Same features as the Power Xpert Meter 6000 plus enhanced high speed power quality disturbance capture: 6 MHz - 100,000 samples per cycle for three phase voltage and neutral-to-ground fast transient capture. Provides 8 GB memory.
IQ 4030 (Switchboards Only)
Monitors and displays three phase current, voltage, frequency, power and energy (real, reactive, apparent), power factor, and percent total harmonic distortion (current and voltage). Provides alarm/protective functions for undervoltage, overvoltage, current phase loss, voltage phase loss, phase unbalance and phase reversal. Optional INCOM and Ethernet communications capability.
IQ 4130 (Switchboards Only)
Same features as the IQ 4030 plus three Form C relay output contacts and one sync pulse input.
IQ Analyzer 6430 (Switchboards Only)
Same features as the IQ 4130 plus individual current and voltage harmonics magnitudes and phase angles, waveform capture, event logging and disturbance recording.
IQ Analyzer 6630 (Switchboards Only)
Same features as the IQ Analyzer 6430 plus a Graphics Waveform Display to view waveforms directly. Also has added capability of detecting and capturing sub-cycle voltage disturbances.
Power Xpert 4000 (Switchboards Only)
Monitors and displays three phase current, voltage, frequency, power and energy (real, reactive, apparent), and power factor. Provides power quality analysis including percent total harmonic distortion (current and voltage), K factor, crest factor, and power quality index. Provides event and trend logging, as well as, historical trend logging.
Includes capability for statistical analysis, time-of-use (TOU) metering, fast harmonics oversampling, anti-alias filtering, and digital input support. Incorporates an embeded web server, flash upgrade support, secure multi-level user access, and support for following communication protocols: Modbus RTU, Modbus TCP, HTML, SNMP, SMTP and FTP.
Optional 512MB CompactFlash support. Optional communication expansion card for Ethernet 100FX, 10/100T, RS-485 and RS-232. Optional digital I/O card providing 8 digital inputs, 2 solid state outputs and 3 relay outputs.
Available with or without a graphic display module.
Power Xpert 6000 (Switchboards Only)
Same features as the Power Xpert 4000 plus enhanced power quality disturbance capture: flicker calculations, sub-cycle disturbance capturing (sags and swells), sub-cycle oscillatory transients, absolute threshold triggering and ITIC analysis.
Power Xpert 8000 (Switchboards Only)
Same features as the Power Xpert 6000 plus enhanced high speed power quality disturbance capture: 6 MHz - 100,000 samples per cycle for three phase voltage and neutral-to-ground fast transient capture.