Cat Manager Guide - Medium Voltage Assemblies
Effective: Date June 2005

 

Links inside this document

Power Lynx® Control Technology

Support Options – System Startup

Generator kW rating selection

Product Family – Standard Configurable Product

Freight

Shipping Zone Map

Warranty

Power Lynx® Control Technology

2000

PowerLynx 2000 is the standard Caterpillar switchgear product offering with a wide range of capabilities for demanding applications. It surpasses the switchgear industry offerings in all aspects. Cost-effective without sacrificing dependability, the PowerLynx 2000 is state-of-the-art and performs all the same power monitoring, generator control and switchgear operations as the PowerLynx 3000 except historical trending capabilities.

 

PowerLynx 2000 Features include:

·         12-inch color operator interface TFT, resistive touchscreen.• Full functional modes of operation.

·         Full PowerLynx technology fault tolerance.

·         True distributed processing.

·         Redundancy features and options.

·         Optional connectivity features.

·         Redundant touchscreen available.

·         Ethernet/Modbus full feature remote ready.

·         Limited alarm and event logging available.

 

3000

The PowerLynx 3000 is the most feature-rich Caterpillar switchgear product offering. The superior graphics and operator interface along with the ability to perform historical data trending, and unlimited alarm/event logging makes it the most sophisticated and versatile product offering.

 

PowerLynx 3000 Features include:

·         15-inch color display TFT, Surface Acoustic Wave Touchscreen operator interface.

·         Full functional modes of operation.

·         Full PowerLynx technology fault tolerance.

·         True distributed processing.

·         Redundancy features and options.

·         Optional connectivity features.

·         Redundant touchscreen available.

·         Historical trending capability.

·         Extensive alarm and event logging.

·         Optional Ethernet/Modbus full feature remote.

 

1000

PowerLynx 1000 operates commands on a 6” (LM, XLM1, EGP2) or 10” (EGP3-5, XLM2-4) monochrome graphical interface. PowerLynx 1000 was designed for value-based reliability and functionality with only the features you need to keep your power generation and electrical distribution systems operating at peak performance.

PowerLynx 1000 Features include:

·         6” or 10” monochrome graphical operator interface display.

·         Full functional modes of operation.

·         Full PowerLynx technology fault tolerance.

·         True distributed processing.

·         Redundancy features and options.

·         Optional connectivity features.

·         Configured to accept full-feature color graphic remote.



Support Options – System Startup

There are two System Startup options available to the dealer in CAT Bid Man :

·         Level 1 by Dealer, Level 2 by ISO/EESS

·         Level 1 by Dealer, Level 2 by Dealer

 

Level 1 

Responsibilities (complete information and checklists are provided to trained Dealer Service Techicians) :

·         Preliminary and pre-start-up inspection

·         Engine generator inspection

·         Pre-DC power up switchboard inspection

·         Set generator voltage and frequency

·         Energizing of DC power on switchboard

·         Power cable inspection

·         Running engine generators

·         Alarm testing (engine alarms and shutdowns)

·         Crank and run generators from touchscreen

·         Control generator voltage and frequency from touchscreen

 

Level 2 

Responsibilities (complete information and checklists are provided to trained Dealer Service Techicians) :

(to be performed by dealer once level 2 qualified)

Level 1 responsibilities

·         Paralleling generators

·         Tuning the engines for parallel operations

·         Mode of operation testing

·         Alarm testing (system alarms)

·         Miscellaneous (load testing portion)

·         Customer training

·         Customer acceptance testing

·         ISO Responsibility

·         ISO will provide start-up design (checklist) indicating necessary steps to complete the start-up

Phone support will be provided via the ISO Help Desk @ 1-866-883-3879

Onsite support by ISO is not included when level 1 or 2 tasks quoted to be performed by dealer. If required, this will be at an additional charge.



Generator kW rating selection

The Generator kW rating selection determines generator breaker size. 

The selections are based on the maximum kW size allowed at the selected voltage for the following breaker frame sizes : 800A, 1600A, 2000A, 3000A.

Selecting A 2000 KW Generator rating would provide a 3000A breaker. 

If a 1750KW Generator was needed, the 2000 KW should be chosen, then under  ”Breaker Properties” the correct trip setting would need to be selected.

Standard Configurable Product Layouts – XLM, EGP, LM

 (Adobe Acrobat Reader is required to view these files.)

XLM

EGP

LM

Product Family – Standard Configurable Product

There are three standard configurable switchgear product family offerings that use PowerLynx® technology:

·         XLM

·         XLM (Emergency Transfer (Xfer) and Load Management)

·         XLM switchgear supports 1 – 4 Caterpillar engine generator sets with one Utility Source, in Standard Configurable Product available in CAT Bid Manager. 

 

More generators can be controlled via Custom Switchgear.

·         Used for mission-critical applications

·         XLM1 can be applied in conjunction with Caterpillar UPS Systems.

·         Automatic Transfer to Emergency upon Utility failure

·         Automatic Start, Synchronize, Parallel and Load Share on a common bus for Emergency operation

·         Closed transition transfer back to Utility upon stable return of power, with soft generator unloading

·         Closed transition Load Management Mode with soft loading and unloading of generator system

·         Closed transition transfer to Emergency Mode to facilitate maintenance, or for storm threat avoidance with soft loading and unloading of generator system

·         Load shed/add • Generator demand priority 

·         Cost effective, technically superior alternative to conventional ATS arrangement

 

EGP

EGP (Emergency Generator Paralleling)

EGP supports 2 – 5 Caterpillar engine generator sets.

·         Automatic Start, Synchronize, Parallel and Load Share on a common bus

·         Main Lugs Output to feed downstream emergency distribution switchboard

·         Optional Emergency Distribution CBs

·         Load shed/add • Generator priority demand

Caterpillar switchgear is designed to integrate hand-in-glove with Caterpillar Automatic Transfer Switches.

For use with multiple downstream Automatic Transfer Switches

EGP is optionally available with direct communication to CAT ATSs to provide “fingertip” control

Used for legally required standby applications; it is commonly used in conjunction with Caterpillar Automatic Transfer Switches for hospital or other applications.

 

LM

LM (Load Manager)

Used for base loading or peak shaving applications and can be applied to retrofit existing standby systems for enhanced load management.

Utilizes a single diesel or natural gas generator set to operate in parallel with the utility company for load management peak shaving.

Standardized, simple, cost effective control switchgear for local or remotely initiated starting, stopping, synchronizing, utility paralleling, load management, and distributed generation. Does not have Standby capability.

 

Available as:

·         Base loading export

·         Utility set-point import peak shaving

 

Custom

Custom (Custom Generator and Utility Paralleling Switchgear)

If our three configurable switchgear offerings do not fit your needs, we offer fully customized solutions.



FREIGHT

Shipment and Routing

All Products are sold F.O.B. point of shipment.  The Buyer has the option of selecting the method of transportation and the routing of the shipment.  This selection must be made in the letter of intent, purchase order, or in other pertinent communication so that it may be included in the quote.  Buyer is liable for any special mode of transportation, handling or routing that is requested.  Buyer will also be liable for any increase in freight cost from a change in the ship to address different from that in the original quote. 

 

Risk of Loss

·         Risk of loss or damage to the product shall pass to Buyer at the F.O.B. point.

·         Concealed Damage

·         Seller will not participate in any settlement of claims for concealed damage.

 

Held Orders

For any order held, delayed or rescheduled at the request of the Buyer, Seller may, at its sole option:

·         Require payment based on, but not limited to, the contract price and any additional expenses or cost resulting from such a delay;

·         Store Products at the sole cost and risk of loss of the Buyer; 

·         Charge to the Buyer those prices under the delayed shipment policy as stated in the Commercial Terms Section. 

·         Any order so held delayed or rescheduled beyond twelve (12) months will be treated as a Buyer termination.



SHIPPING CHARGES

Shipping Zone Map

Shipping charges are either included or not included in ISO’s proposal, as required.

If CAT Bidman is being used to provide a direct proposal, the appropriate Shipping radio button must be selected (see sample below). If “By ISO (Common Carrier)” is selected, Bidman will calculate freight charges based on one of the eight (8) selectable zones. Refer to the Shipping Zone Map.



Warranty

BRONZE Extended Warranty

The Bronze Extended Warranty Program requires annual service for the length of the warranty time period beginning on year two.  This service is to be performed by the dealer as required by Intelligent Switchgear Organization LLC and stated in the Dealer Service Training Program.  The dealer may optionally contract with Intelligent Switchgear Organization LLC to perform the required preventive maintenance.  The Bronze Extended Warranty offers parts only coverage and requires a $500.00 deductible payment per incident.  Onsite support and troubleshooting shall be by dealer personnel.  All shipping costs associated with claims are the dealer’s responsibility.

SILVER Extended Warranty

The Silver Extended Warranty Program requires annual service for the length of the warranty time period beginning on year two.  This service is to be performed by the dealer as required by Intelligent Switchgear Organization LLC and stated in the Dealer Service Training Program.  The dealer may optionally contract with Intelligent Switchgear Organization LLC to perform the required preventive maintenance.  The Silver Extended Warranty offers parts only coverage.  Onsite support and troubleshooting shall be by dealer personnel.  All shipping costs associated with claims are the dealer’s responsibility.

GOLD Extended Warranty

The Gold Extended Warranty Program requires annual service for the length of the warranty time period beginning on year two.  The dealer must contract with Intelligent Switchgear Organization LLC to perform the required preventive maintenance.  The Gold Extended Warranty includes Parts and Labor Coverage.  Onsite support and troubleshooting shall be by dealer personnel.  Shipping and travel costs associated with covered claims are covered by the Gold Extended Warranty.